IESNA:LM-63-2002
[TEST]P947125
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12945
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2598.6 2600 2594.5 2582.8 2515 2444.5 2432.9 2489 2619.1 2792.4
3001.9 3242.9 3497 3682.5 3825 3966 4094.7 4172.1 4198.8 4170.1
4024.9 3764 3430.5 2901.9 2130.9 1240.7 963.4 881.3 783.3 638.2
490.3 380.7 285.5 178.7 102 41.1 0
2598.6 2587.6 2582.2 2574.6 2508.9 2437 2426.7 2477.4 2602.7 2781.4
2985.5 3218.3 3472.3 3664 3801 3944.8 4072.1 4154.3 4192.7 4158.4
4002.3 3746.9 3407.9 2856.7 2063.8 1201.7 952.5 873 773.8 627.2
484.1 375.9 271.8 171.9 99.3 39.7 0
2598.6 2595.2 2592.4 2584.9 2532.9 2463.7 2441.8 2483.5 2593.1 2760.9
2959.4 3182.7 3434.7 3656.5 3809.9 3952.3 4102.3 4204.3 4268 4262.5
4157.1 3922.9 3601.7 3101.9 2364.4 1398.2 969.6 880.6 798.4 684.7
552.6 410.8 304 198.6 108.2 49.3 0
2598.6 2592.4 2589 2595.2 2559.6 2500 2473.3 2494.5 2571.2 2705.4
2884.1 3083.4 3314.1 3563.4 3762.6 3920.8 4072.8 4205 4283.7 4320.7
4279.6 4135.8 3879.7 3430.5 2754 1761.8 997.7 827.8 753.2 664.2
569.7 473.2 366.3 244.5 139.7 62.3 0
2598.6 2595.8 2597.9 2611.6 2604.7 2573.3 2534.2 2530.1 2565 2645.1
2768.4 2927.3 3117.6 3336.7 3575.7 3796.9 3968.7 4118 4250.2 4347.4
4374.8 4314.5 4164.6 3920.1 3442.2 2594.5 1444.1 732.7 576.6 485.5
395.8 319.1 248.6 175.3 95.2 34.9 0
2598.6 2600 2607.5 2626 2643.8 2643.8 2625.3 2608.2 2610.9 2644.5
2710.9 2815 2955.3 3121 3306.6 3542.2 3792.8 4004.4 4126.9 4184.4
4222.1 4240.6 4234.4 4226.9 4153.6 3722.2 2786.9 1552.3 706 453.3
356.7 276.6 202 139 80.1 29.4 0
2598.6 2601.3 2615.7 2637.6 2669.1 2697.2 2716.4 2731.4 2730.1 2756.1
2799.9 2867 2960.1 3066.9 3197.7 3357.3 3538.7 3738 3917.4 4066
4215.9 4384.4 4552.8 4728.1 4945.2 5067.1 4691.1 3711.3 2398 1204.5
577.9 355.4 241 156.8 89.7 31.5 0
2598.6 2603.4 2623.2 2654.7 2689 2723.2 2764.3 2810.9 2867 2938.9
3030.7 3136.1 3249.8 3375.8 3525.7 3709.2 3916.7 4145.4 4394.7 4664.4
4976 5316.3 5697 6075.7 6500.2 6993.9 7475.3 7597.2 7154.8 6103.8
4537.1 2878 1678.3 927.1 409.5 98.6 0
2598.6 2610.2 2634.2 2670.5 2706.1 2738.3 2777.3 2830.7 2893 2987.5
3112.1 3255.3 3425.1 3634.6 3889.3 4205 4570.6 4993.8 5449.8 5915.5
6444.8 6947.4 7540.3 8142.9 8866 9576.8 10480.6 11448.8 12219.2 12138.4
10681.9 8049.8 5088.3 2039.2 372.5 82.2 0
2598.6 2609.5 2639 2673.2 2708.8 2747.2 2787.6 2841.7 2906.7 3000.5
3115.6 3253.9 3417.5 3627.7 3888.6 4220 4599.4 5058.2 5564.9 6083.9
6629 7185.7 7782.1 8432.6 9126.9 9850.7 10672.3 11565.2 12437.6 12591.7
11138.7 8129.9 4612.4 1201 256.1 76 0
2598.6 2608.9 2632.1 2678 2715.7 2757.4 2791.7 2841.7 2910.1 2992.3
3091.6 3204.6 3333.3 3510 3742.1 4022.8 4362.5 4780.2 5256.1 5775.1
6296.9 6831.6 7384.2 7973.8 8617.4 9250.1 9909.5 10486.8 10925.7 10611.4
9145.4 6302.3 2743.1 529.3 159.5 52.7 0
2598.6 2606.1 2637.6 2677.3 2713.6 2749.9 2784.2 2823.9 2879.3 2938.9
3009.4 3077.9 3146.4 3238.8 3374.4 3553.8 3769.5 4059.1 4400.1 4786.3
5206.8 5641.6 6068.8 6503 6954.2 7376.7 7800.6 8184.7 8266.2 7549.9
6088 4183.1 1785.1 355.4 106.8 29.4 0
2598.6 2606.1 2632.1 2662.3 2692.4 2710.9 2729.4 2745.1 2759.5 2776.6
2782.1 2763.6 2728.7 2691.7 2665.7 2664.3 2701.3 2806.7 2977.9 3193.6
3449 3730.5 4013.9 4296.1 4570 4798 4933.5 5009.6 4816.5 4051.6
2971.1 1837.2 732.7 208.2 76.7 19.2 0
2598.6 2596.5 2602.7 2611.6 2606.1 2569.8 2513.7 2429.5 2318.5 2172
1988.5 1774.8 1562.6 1385.2 1244.2 1127.8 1038.1 980.5 951.1 944.3
962.7 999.7 1035.3 1070.2 1086.7 1060 977.8 847 647.1 459.5
334.2 242.4 176.7 123.9 74.6 19.9 0
2598.6 2581.5 2560.2 2518.5 2443.1 2317.8 2150.1 1937.1 1698.8 1482.5
1305.1 1151 1008.6 903.2 845.7 818.9 800.5 777.9 753.9 731.3
704.6 668.3 625.9 588.2 551.9 515.6 480 441.7 396.5 345.1
292.4 241 186.2 128 69.8 15.7 0
2598.6 2564.3 2502 2396.6 2232.3 1998.8 1742.7 1498.9 1319.5 1166.8
1036.7 963.4 921 884 845.7 813.5 796.4 790.2 778.5 752.5
714.9 677.2 638.9 601.9 561.5 521.8 481.4 438.2 396.5 350.6
302 247.9 186.2 120.5 61.6 13 0
2598.6 2553.4 2448.6 2276.8 2024.8 1717.3 1457.1 1277 1133.2 1043.5
1001.1 962.1 921 877.2 836.8 812.1 804.6 800.5 790.9 760.1
688.8 648.4 612.2 577.2 545.1 514.9 477.9 436.9 393 343.7
290.3 232.8 172.6 116.4 62.3 17.1 0
2598.6 2535.6 2389.7 2152.1 1826.2 1505.7 1301 1149.7 1067.5 1031.9
987.4 944.3 914.8 883.3 840.2 812.8 800.5 784 711.4 680.6
670.4 666.3 654.6 636.1 608 571.1 519 470.4 417 363.6
308.8 254 197.2 139.7 82.2 28.1 0
2598.6 2530.8 2352.8 2057.6 1687.2 1397.6 1214.7 1097.6 1062.7 1022.3
973 939.5 918.2 890.2 838.8 803.9 776.5 701.2 675.2 664.2
655.3 653.2 645 623.1 585.5 540.9 493 441 386.9 338.3
291 244.5 199.9 154.8 155.4 117.8 0
2598.6 2512.3 2300.7 1967.3 1581.7 1332.5 1162.7 1087.4 1062 1016.2
968.9 938.8 921 892.9 832.6 779.9 710.8 656.7 639.5 623.8
613.5 607.4 579.3 547.8 512.2 476.6 434.8 394.4 349.9 304.7
262.3 218.4 177.3 213.6 191.7 64.4 0
2598.6 2506.8 2282.2 1935.1 1538.6 1280.5 1128.5 1083.3 1060 1015.5
968.9 940.8 927.8 901.8 828.5 751.2 660.8 623.1 599.1 580
570.4 549.2 513.6 480.7 447.1 409.5 376.6 343.7 308.8 277.3
261.6 206.8 171.9 237.6 109.6 27.4 0
2598.6 2515.7 2295.9 1939.2 1548.2 1297.6 1134.6 1086 1066.8 1023
973 946.3 932.6 909.3 838.1 751.8 659.4 621.7 596.4 576.6
565.6 545.1 510.1 479.3 445.1 408.8 372.5 339.6 307.4 269.1
235.6 193.8 171.9 238.3 94.5 23.3 0
